IESNA:LM-63-2002
[TEST]P942159
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6A-740-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 70 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]28444
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 170.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
3790.4 3495.1 3226 2975.4 2770.9 2683.2 2678.6 2724.8 2847.8 3109.2
3516.7 3993.3 4531.5 5122 5617.1 6064.6 6479.7 6939.5 7314.7 7717.6
8214.2 8541.8 8783.2 9093.8 9539.7 10443.9 11795.5 13497.7 14901.6 14715.5
12072.2 6473.6 2111.2 896.5 350.6 115.3 0
3790.4 3516.7 3249.1 2995.4 2790.9 2689.4 2690.9 2734 2855.5 3113.8
3513.6 3970.3 4510 5108.1 5604.8 6058.4 6464.4 6899.5 7291.6 7696
8183.5 8560.2 8820.1 9041.5 9502.8 10351.6 11637.1 13340.8 14843.1 14680.1
12301.4 6836.5 2428 933.4 392.1 139.9 0
3790.4 3525.9 3269.1 3026.1 2823.2 2707.8 2692.5 2720.1 2813.9 3012.3
3352.1 3808.8 4336.2 4900.6 5432.6 5910.8 6310.6 6676.6 7062.5 7502.3
7991.3 8518.7 8949.2 9282.9 9690.4 10380.8 11489.5 13159.4 15059.9 15822.6
14071.2 9135.3 3641.2 1626.9 718.1 256.8 0
3790.4 3521.3 3287.5 3060 2861.6 2746.3 2712.4 2732.4 2797 2943.1
3218.3 3608.9 4074.8 4583.8 5106.6 5654 6175.3 6613.5 7025.6 7476.1
8023.6 8571 9069.2 9516.6 10036.4 10686.8 11701.7 13359.3 15882.6 18365.9
18321.3 13526.9 6887.2 3252.2 1503.8 515.1 0
3790.4 3544.3 3332.1 3135.3 2955.4 2827.8 2780.1 2789.3 2838.5 2946.2
3141.5 3441.3 3842.6 4273.2 4726.8 5261.9 5884.7 6535.1 7110.2 7705.3
8280.4 8921.6 9598.1 10240.9 10960.5 11867.7 13145.5 15027.6 18033.8 21822.6
23183.4 18098.4 11760.1 6035.4 2614 813.4 0
3790.4 3541.3 3346 3149.1 2972.3 2838.5 2784.7 2797 2844.7 2949.3
3124.5 3416.7 3802.7 4227.1 4669.9 5192.7 5821.6 6482.8 7088.7 7711.4
8303.4 8943.1 9619.7 10297.8 11051.2 11987.7 13263.9 15121.4 18036.9 21741.1
23172.7 18370.5 11709.4 5941.6 2557.1 784.2 0
3790.4 3573.5 3396.7 3233.7 3080 2956.9 2893.9 2883.1 2929.3 3023.1
3173.7 3405.9 3701.2 4056.4 4496.1 4997.4 5649.4 6379.8 7177.8 8026.6
8880 9719.6 10511.5 11281.9 12096.8 13016.4 14054.3 15335.2 16977.4 18532
17580.2 12359.8 5297.3 1686.8 608.9 149.2 0
3790.4 3613.5 3473.6 3353.7 3239.9 3139.9 3075.3 3044.6 3064.6 3146.1
3278.3 3450.5 3678.1 3994.9 4427 4974.4 5629.4 6382.9 7200.9 8034.3
8827.8 9585.8 10307 11002 11627.9 12173.7 12602.7 12844.2 12644.3 11131.2
7076.4 2475.6 971.8 558.2 276.8 95.3 0
3790.4 3668.9 3575.1 3495.1 3424.4 3355.2 3312.1 3298.3 3312.1 3366
3456.7 3585.8 3778.1 4073.3 4466.9 4966.7 5571 6253.7 6950.3 7629.9
8255.7 8875.4 9389 9844.2 10177.8 10343.9 10282.4 9798 8471 5706.3
2360.3 1013.3 693.5 487.4 312.1 135.3 0
3790.4 3722.7 3678.1 3645.8 3615.1 3592 3587.4 3607.4 3648.9 3724.2
3824.2 3956.4 4136.3 4408.5 4757.5 5217.3 5783.2 6421.3 7090.2 7785.2
8491 9187.6 9833.4 10390 10831.3 11003.6 10669.9 9384.4 6653.5 3001.5
1244 796.5 564.3 386 252.2 115.3 0
3790.4 3801.1 3807.3 3824.2 3842.6 3870.3 3911.8 3982.6 4079.4 4202.5
4360.8 4554.6 4823.7 5198.9 5689.4 6284.5 6958 7671.4 8412.6 9155.3
9891.8 10614.5 11294.2 11760.1 11850.8 11364.9 10074.8 7794.4 4510 1689.9
873.4 604.3 418.2 258.3 153.8 55.4 0
3790.4 3822.6 3850.3 3896.5 3936.4 3984.1 4048.7 4127.1 4236.3 4368.5
4526.9 4732.9 5005.1 5363.4 5797 6302.9 6858 7439.2 8042 8632.5
9196.8 9756.5 10231.7 10502.3 10385.4 9741.1 8443.3 6439.8 3670.4 1391.6
742.7 505.9 350.6 210.7 115.3 32.3 0
3790.4 3847.2 3904.1 3965.6 4033.3 4091.7 4171.7 4262.4 4357.8 4485.4
4626.8 4786.8 4994.4 5254.2 5557.1 5897 6267.5 6648.9 7039.5 7408.5
7754.5 8034.3 8178.9 8062 7588.4 6685.8 5438.7 3939.5 2237.3 1027.2
625.8 442.8 313.7 204.5 121.5 41.5 0
3790.4 3876.5 3976.4 4079.4 4168.6 4237.8 4313.2 4371.6 4416.2 4459.2
4490 4513.1 4534.6 4545.4 4528.4 4453.1 4314.7 4147.1 3982.6 3741.1
3346 2840.1 2352.6 1946.7 1614.6 1351.6 1147.1 987.2 851.9 736.5
619.7 518.2 421.3 315.2 201.4 73.8 0
3790.4 3919.5 4047.1 4171.7 4256.3 4311.6 4340.8 4351.6 4328.5 4288.6
4230.1 4144 4004.1 3822.6 3595.1 3342.9 3096.9 2861.6 2629.4 2395.7
2158.9 1943.6 1759.1 1577.6 1419.3 1280.9 1165.6 1065.6 968.7 871.9
758.1 648.9 522.8 390.6 229.1 90.7 0
3790.4 3956.4 4116.3 4230.1 4300.9 4323.9 4310.1 4285.5 4228.6 4147.1
4013.3 3804.2 3564.3 3335.2 3158.4 3012.3 2849.3 2661.7 2469.5 2289.6
2143.5 2065.1 1951.3 1794.5 1645.3 1510 1373.1 1239.4 1121 1007.2
876.5 733.5 567.4 401.3 233.7 112.2 0
3790.4 3987.2 4157.9 4264 4302.4 4290.1 4267 4214.8 4121 3974.9
3781.1 3575.1 3389 3226 3070.7 2918.5 2757 2586.4 2437.2 2325
2291.1 2281.9 2203.5 2074.3 1934.4 1791.4 1619.2 1450 1293.2 1160.9
1031.8 888.8 747.3 576.6 402.9 209.1 0
3790.4 4019.5 4194.8 4288.6 4296.2 4264 4222.4 4142.5 3997.9 3821.1
3662.7 3532 3392.1 3229.1 3047.7 2869.3 2683.2 2507.9 2346.5 2254.2
2223.5 2183.5 2135.8 2054.3 1912.9 1771.4 1648.4 1534.6 1446.9 1350.1
1228.6 1099.4 959.5 795 622.8 370.6 0
3790.4 4039.5 4213.2 4282.4 4274.7 4227.1 4162.5 4051.8 3887.2 3739.6
3636.6 3536.6 3412.1 3250.6 3053.8 2827.8 2604.8 2394.2 2209.6 2128.1
2042 1983.6 1914.4 1766.8 1620.7 1508.5 1414.7 1347 1293.2 1208.6
1125.6 999.5 858 719.6 556.6 330.6 0
3790.4 4047.1 4230.1 4288.6 4264 4213.2 4131.7 3988.7 3828.8 3710.4
3622.7 3532 3415.2 3266 3058.4 2803.2 2521.8 2269.6 2074.3 1977.4
1869.8 1772.9 1636.1 1473.1 1348.5 1253.2 1177.9 1114.8 1047.2 968.7
910.3 788.8 642.7 525.9 404.4 203 0
3790.4 4070.2 4242.4 4291.6 4265.5 4207.1 4107.1 3962.6 3802.7 3691.9
3608.9 3509 3399.8 3239.9 3033.8 2780.1 2491 2206.6 1994.4 1851.4
1708.4 1603.8 1456.2 1334.7 1217.8 1127.1 1054.8 997.9 950.3 896.5
947.2 785.7 599.7 458.2 339.8 141.5 0
3790.4 4068.7 4245.5 4296.2 4268.6 4204 4114.8 3964.1 3799.6 3695
3608.9 3513.6 3407.5 3252.2 3050.7 2795.5 2504.9 2214.2 1988.2 1837.5
1694.5 1585.3 1440.8 1316.2 1199.4 1107.1 1034.9 979.5 938 884.2
978 724.2 573.6 461.3 342.9 141.5 0
